LM1247-060-01

FAULHABER® QUICKSHAFT® Technology series LM1247, 12 mm wide linear brushless DC micro motor, 60mm stroke length with integrated analog hall sensors.
SKU:
LM1247-060-01
Price per unit:
$653.07
Motor
Datasheets
Configured Product Specifications
Motor Series: LM1247
Motor Winding: 75V
Overall Diameter: 12.5 mm
Overall Length: 46.8 mm
Overall Weight: 0.148 lbs

Additional Pricing options

  • Buy 5 for $593.70 each and save 9%
  • Buy 10 for $544.22 each and save 17%
  • Buy 25 for $483.76 each and save 26%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Linear
Motor Technology: Linear Brushless DC
Friction Torque/ Residual Torque: 0.3 mNm
Dynamic friction: 0.001 mNm/rpm
Max Angular acceleration: 127300 rad/s2
Torque constant rotary: 6.43 mNm/A
Back EMF constant rotary: 5.25 mV/rpm
Terminal/Phase Resistance: 13.17 Ω
Terminal Inductance: 820 μH
Gearhead Technology: No Gearhead
Bearing Type: Polymer Sleeves
`