LM1483-020-11-C

FAULHABER® QUICKSHAFT® Technology series LM1483, 14 mm wide linear brushless DC micro motor, 20mm stroke length with integrated analog hall sensors... More Details
SKU:
LM1483-020-11-C
Price per unit:
$859.07
Motor
Datasheets
Configured Product Specifications
Motor Series: LM1483
Motor Winding: 75V
Overall Diameter: 14 mm
Overall Length: 82.9 mm
Overall Weight: 0.258 lbs

Additional Pricing options

  • Buy 5 for $780.98 each and save 9%
  • Buy 10 for $715.90 each and save 17%
  • Buy 25 for $636.35 each and save 26%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Linear
Motor Technology: Linear Brushless DC
Dynamic friction: 0.001 mNm/rpm
Max Angular acceleration: 220700 rad/s2
Torque constant rotary: 12.44 mNm/A
Back EMF constant rotary: 10.16 mV/rpm
Terminal/Phase Resistance: 26.3 Ω
Terminal Inductance: 1649 μH
Gearhead Technology: No Gearhead
Bearing Type: Polymer Sleeves
`