LM2070-040-11

FAULHABER® QUICKSHAFT® Technology series LM2070, 20 mm wide linear brushless DC micro motor, 40mm stroke length with integrated analog hall sensors... More Details
SKU:
LM2070-040-11
Price per unit:
$851.80
Motor
Datasheets
Configured Product Specifications
Motor Series: LM2070
Motor Winding: 75V
Overall Diameter: 20 mm
Overall Length: 70 mm
Overall Weight: 0.52 lbs

Additional Pricing options

  • Buy 5 for $718.80 each and save 16%
  • Buy 10 for $585.70 each and save 31%
  • Buy 25 for $553.70 each and save 35%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Linear
Motor Technology: Linear Brushless DC
Friction Torque/ Residual Torque: 0.8 mNm
Dynamic friction: 0.001 mNm/rpm
Max Angular acceleration: 93900 rad/s2
Torque constant rotary: 11.64 mNm/A
Back EMF constant rotary: 9.5 mV/rpm
Terminal/Phase Resistance: 10.83 Ω
Terminal Inductance: 1125 μH
Gearhead Technology: No Gearhead
Bearing Type: Polymer Sleeves
`