AM15242R025004+15/10 593:1+HEAM152412+MG10

FAULHABER® PRECIstep® Technology series AM1524, 15 mm dia. 2 phase DC stepper motor, 3.5V coil with two ball bearings with FAULHABER® series... More Details
SKU:
AM15242R025004+15/10 593:1+HEAM152412+MG10
Price per unit:
$475.25
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: AM1524
Motor Winding: 3.5V
Gearhead Series: 15/10
Gearhead Ratio: 593:1
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 12
Overall Diameter: 15 mm
Overall Length: 61.5 mm
Overall Weight: 0.126 lbs

Additional Pricing options

  • Buy 5 for $433.88 each and save 9%
  • Buy 10 for $396.28 each and save 17%
  • Buy 25 for $360.91 each and save 24%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Stepper
Rotor Inertia: 0.4 gcm2
Friction Torque/ Residual Torque: 0.9 mNm
Torque constant rotary: 10 mNm/A
Back EMF constant rotary: 4.4 mV/rpm
Terminal/Phase Resistance: 12.5 Ω
Terminal Inductance: 6300 μH
Stepper Drive Voltage, Min: 17.5 V
Gearhead Ratio: 593:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 350 mNm
Intermittent Torque Max: 500 mNm
Recommended input speed Max: 6000 rpm
Gearhead Intermittent Input Speed Max: 18000 rpm
Radial Shaft Load Max: 4 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 50 %
Direction of Rotation: CW
`