AM1524SB045006+16A 141:1+HEAM152412+MG01

FAULHABER® PRECIstep® Technology series AM1524, 15 mm dia. 2 phase DC stepper motor, 2.0V coil with sleeve bearings with FAULHABER® series 16A, 16... More Details
SKU:
AM1524SB045006+16A 141:1+HEAM152412+MG01
Price per unit:
$262.37
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: AM1524
Motor Winding: 2V
Gearhead Series: 16A
Gearhead Ratio: 141:1
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 12
Overall Diameter: 16 mm
Overall Length: 40.7 mm
Overall Weight: 0.057 lbs

Additional Pricing options

  • Buy 5 for $239.62 each and save 9%
  • Buy 10 for $216.92 each and save 17%
  • Buy 25 for $202.22 each and save 23%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Stepper
Rotor Inertia: 0.4 gcm2
Friction Torque/ Residual Torque: 0.9 mNm
Torque constant rotary: 10 mNm/A
Back EMF constant rotary: 2.4 mV/rpm
Terminal/Phase Resistance: 3.6 Ω
Terminal Inductance: 1900 μH
Stepper Drive Voltage, Min: 10 V
Gearhead Ratio: 141:1
Gearhead Technology: Spur
Bearing Type: Sintered Bearing
Continuous Torque Max: 30 mNm
Intermittent Torque Max: 100 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 2 N
Axial Shaft Load Max: 1 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 65 °C
Efficiency: 66 %
Direction of Rotation: CW
`